IESNA:LM-63-2002
[TEST]P1504214
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-16)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (3000K_L12_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10322
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8170.6 8130 8069.2 7935.4 7723.8 7489.5 7221.1 6902.5 6530.3 6123.3
5663.5 5168.1 4638.7 4114.9 3620.3 3186.5 2799.7 2454.3 2192.4 2109.7
1770 1332.2 841.6 436.2 302.4 193 106.2 52.7 22.7 8.9
6.5 6.5 5.7 4.1 3.2 1.6 0
